1200V,  25A Trench Field Stop VII (FS7) Discrete IGBT in TO247-3L Packaging

Active

Overview

Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in TO247 3-lead package, FGHL25T120RWD offers the optimum performance with low conduction losses and good switching controllability for a high efficiency operation in various applications like motor control, UPS, data center and high power switch.

  • Motor Control
  • General Applications Requiring High Power Switch
  • VFD
  • Data center
  • Low Conduction Loss and Optimized Switching
  • Maximum Junction Temperature- TJ =175℃
  • Positive Temperature Coefficient
  • 100% of the Parts are Dynamically Tested
  • Short Circuit Rated

Tools and Resources

Product services, tools and other useful resources related to FGHL25T120RWD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL25T120RWD

Loading...

Active

View__CAD

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

FS7

1200

25

1.38

1.71

1.06

1.57

133

22.1

113

6

~NA~

468

Yes

$2.471

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.