650V, 75A, Field Stop Trench IGBT

Active, Not Rec

Overview

Using innovative field stop trench IGBT technology, onsemi’s new series of field stop trench IGBTs offer optimum performance for solar inverter, UPS, welder, and digital power generator where low conduction and switching losses are essential.

  • Uninterruptible Power Supply
  • Energy Generation & Distribution
  • Maximum junction temperature: TJ = 175°C
  • Positive temperaure co-efficient for parallel operation
  • High current capability
  • Low saturation voltage: VCE(sat) = 1.65V (Typ.) at IC = 75A
  • High-input impedance
  • Tightened parameter distribution
  • RoHS compliant
  • Short-circuit ruggedness: 5µs at 25°C

Tools and Resources

Product services, tools and other useful resources related to FGH75T65UPD

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH75T65UPD

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Yes

-

650

75

1.65

-

-

-

127

-

-

-

-

-

Yes

$3.0028

More Details

FGH75T65UPD-F155

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

Yes

-

650

-

-

-

-

-

-

-

-

-

-

-

-

$3.1543

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.