600V, SMPS II IGBT

Obsolete

Overview

The FGH50N6S2D is a low gate charge, low plateau voltage SMPS II IGBT combining the fast switching speed of the SMPS IGBTs along with lower gate charge, plateau voltage and avalanche capability (UIS). These LGC devices shorten delay times, and reduce the power requirement of the gate drive. These devices are ideally suited for high voltage switched mode power supply applications where low conduction loss, fast switching times and UIS capability are essential. SMPS II LGC devices have been specially designed for: • Power Factor Correction (PFC) circuits • Full bridge topologies • Half bridge topologies • Push-Pull circuits • Uninterruptible power supplies • Zero voltage and zero current switching circuits IGBT formerly Developmental Type TA49344 Diode formerly Developmental Type TA49392

  • Other Industrial
  • Uninterruptible Power Supply
  • 100kHz Operation at 390V, 40A
  • 200kHZ Operation at 390V, 25A
  • 600V Switching SOA Capability
  • Typical Fall Time. . . . . . 90ns at TJ = 125°C
  • Low Gate Charge. . . . . . 70nC at VGE = 15V
  • Low Plateau Voltage. . . . . . 6.5V Typical
  • UIS Rated. . . . . . 480mJ
  • Low Conduction Loss

Tools and Resources

Product services, tools and other useful resources related to FGH50N6S2D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH50N6S2D

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

-

600

60

1.9

-

-

-

50

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.