IGBT - 650 V 30 A - Short circuit rated FS4  - Automotive qualified

Overview

Using novel field stop IGBT technology, onsemi’s new series of FS4 IGBTs offer the optimum performance for automotive applications. This technology is Short circuit rated and offers high figure of merit with low conduction and switching losses.

  • E-compressor
  • PTC heater
  • Hybrid electric vehicles
  • Electric vehicles
  • AEC Q101 qualified
  • Maximum Junction Temperature : TJ = 175℃
  • Positive Temperature Co-efficient
  • Low Saturation Voltage
  • Tighten Parameter Distribution
  • High Current Capability
  • Short circuit rated

Tools and Resources

Product services, tools and other useful resources related to AFGHL30T65RQDN

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGHL30T65RQDN

Loading...

Active

View__CAD

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

-

650

30

1.57

1.7

0.54

0.79

39

17.7

37.22

5

~NA~

230.8

Yes

$2.3506

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.