PNP General Purpose Amplifier

Active

Overview

PNP General Purpose Amplifier This device is designed for general purpose amplifier applications at collector currents to 300 mA. Sourced from Process 73.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to PZTA56

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

PZTA56

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

PNP

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

50

1

6.50 x 7.00 x 1.63

$0.1451

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.