Bipolar Transistor, -50 V, -3 A, Low VCE(sat), PNP Single

Favorite

Overview

This device is bipolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for motor driver, relay driver, DC-DC converter of automotive applications. AEC-Q101qualified and PPAP capable.

  • DC / DC Converter
  • Relay Drivers, Lamp Drivers, Motor Drivers
  • Flash
  • Large Current Capacitance
  • Low Collector to Emitter Saturation Voltage
  • High-Speed Switching
  • High Allowable Power Dissipation
  • AEC-Q101qualified and PPAP capable
  • Ultra small package facilitates miniaturization in end products
    (mounting height : 0.9 mm)

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSVS50030SB3T1G

Loading...

Active

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.2

3

50

100

3

0.88

-

200

560

360

0.9

$0.1725

More Details

Show More

1-25 of 25

Products per page

Jump to :