DUAL MATCHED PNP XSTR 65V

Favorite

Overview

These transistors are housed in an ultra−small SOT−363 packageideally suited for portable products. They are assembled to create apair of devices highly matched in all parameters, eliminating the needfor costly trimming. Applications are Current Mirrors; Differential,Sense and Balanced Amplifiers; Mixers; Detectors and Limiters.

  • Current Gain Matching to 10%
  • Base−Emitter Voltage Matched to ≤ 2 mV
  • Drop−In Replacement for Standard Device
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST65010MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

Dual PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.82

220

475

100

0.38

$0.052

More Details

NSVT65010MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Y

Dual PNP

General Purpose

0.65

0.1

65

80

5

0.9

0.82

220

475

100

0.38

$0.0587

More Details

Show More

1-25 of 25

Products per page

Jump to :