Bipolar Transistor 100V, 2.5A Low VCE(sat) NPN Single LFPAK8 3.3x3.3

Favorite

Overview

This device is bipolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for automotive applications, AEC-Q101 qualified, PPAP capable.

  • Load Switch
  • Gate Driver Buffer
  • DC-DC converter
  • Traction inverter
  • LED driver
  • Solar inverter
  • Large current capacity
  • Low collector to emitter saturation voltage
  • High speed switching
  • High allowable power dissipation
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
NSS1002CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

F

NPN

Single

0.15

2.5

100

120

6.5

1.2

~NA~

140

400

~NA~

2.2

Price N/A

More Details

NSVS1002CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

F

NPN

Single

0.15

2.5

100

120

6.5

1.2

~NA~

140

400

~NA~

2.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :