Bipolar Transistor -100V, -2.5A PNP Low VCE(sat) PNP Single LFPAK8

Favorite

Overview

This device is bipolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for automotive applications, AEC-Q101 qualified, PPAP capable.

  • Load switch
  • Gate driver buffer
  • DC-DC converter
  • Traction inverter
  • LED driver
  • Solar inverter
  • Large Current Capacity
  • Low collector to emitter saturation voltage
  • High speed switching
  • High allowable power dissipation
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
NSS1001CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

F

PNP

Single

0.16

2.5

100

120

7

1.2

~NA~

140

400

~NA~

2.2

Price N/A

More Details

NSVS1001CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

F

PNP

Single

0.16

2.5

100

120

7

1.2

~NA~

140

400

~NA~

2.2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :