NPN Bipolar Small Signal Transistor

Favorite

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.


Replacement Active Part Number: MPSA05

  • -
  • -
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MPSA05RA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

Y

NPN

General Purpose

0.25

0.5

60

60

4

-

1.2

100

-

100

0.625

$0.0629

More Details

Show More

1-25 of 25

Products per page

Jump to :