Bipolar Transistor, -50V, -3A, Low VCE(sat), PNP Single MCPH6

Favorite

Overview

MCH6123 is Bipolar Transistor, -50V, -3A, Low VCE(sat), PNP Single MCPH6 for DC-DC converter, relay drivers, lamp drivers, motor drivers Applications.

  • DC-DC converter, relay drivers, lamp drivers, motor drivers
  • Adoption of MBIT process
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • Ultrasmall-sized package permitting applied sets to be made small and slim (0.85mm)
  • High allowable power dissipation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH6123-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.23

3

50

50

6

0.88

-

200

560

390

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :