Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3

Favorite

Overview

MCH3109/MCH3209 is Bipolar Transistor, (-)30V, (-)3A, Low VCE(sat), (PNP)NPN Single MCPH3 for DC-DC Converter Applications.

  • Relay drivers, lamp drivers, motor drivers, flash
  • Adoption of MBIT processes
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High-speed switching
  • Ultrasmall package facilitates miniaturization in end products (mounting height : 0.85mm)
  • High allowable power dissipation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MCH3209-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70FL / MCPH-3

1

260

REEL

3000

N

NPN

Low VCE(sat)

0.18

3

30

40

5

0.83

-

200

560

450

0.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :