NPN Multi-Chip General Purpose Amplifier

Active, Not Rec

Overview

This device is designed for general purpose amplifier applications at collector currents to 300 mA. Sourced from Process 33.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to FMBA06

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FMBA06

Loading...

Active, Not Rec

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.7

2.90 x 2.80 x 0.82

$0.1464

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.