Bipolar Transistor, -50V, -5A, Low VCE(sat), PNP Dual

Favorite

Overview

ECH8503 is a Bipolar Transistor, -50V, -5A, Low VCE(sat), PNP Dual for Motor Drive Applications.

  • Composite type, facilitating high-density mounting
  • Mounting height 0.9mm
  • Halogen free compliance

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

ECH8503-TL-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-28 FL / ECH-8

1

260

REEL

3000

N

Dual PNP

Low VCE(sat)

0.1

5

50

50

6

0.9

-

200

560

280

1.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :