Bipolar Transisitor, -50V, -1A, Low VCE(sat) PNP Single CPH6

Favorite

Overview

CPH6102 is Bipolar Transisitor, -50V, -1A, Low VCE(sat) PNP Single CPH6.

  • DC-DC converter
  • Relay drivers
  • Lamp drivers
  • Motor drivers
  • Strobes
  • Adoption of FBET, MBIT processes
  • Large current capacity
  • Low collector to emitter saturation voltage
  • High-speed switching
  • Ultrasmall package permitting applied sets to be made small and slim (0.9mm)
  • High allowable power dissipation

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

CPH6102-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

CPH-6

1

260

REEL

3000

N

PNP

Low VCE(sat)

0.5

1

50

60

5

0.9

-

200

560

150

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :