NPN, Silicon Plastic Transistor

Obsolete

Overview

The BUH51 has an application specific state-of-art die designed for u 50 Watts Halogen electronic transformers.

This power transistor is specifically designed to sustain the large inrush current during either the start-up conditions or under a short circuit across the load.

This High voltage/High speed product exhibits the following main features:

  • Improved Efficiency Due to the Low Base Drive Requirements: High and Flat DC Current Gain hFE Fast Switching
  • Robustness Thanks to the Technology Developed to Manufacture this Device
  • Motorola "6 SIGMA" Philosophy Providing Tight and Reproducible Parametric Distributions
  • This device is available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.

Tools and Resources

Product services, tools and other useful resources related to BUH51

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

BUH51

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

-

General Purpose

-

-

-

-

-

-

-

8

-

23

50

Price N/A

More Details

BUH51G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

-

-

500

-

-

-

-

8

-

23

50

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.