Power 2A 80V PNP 25W

Favorite

Overview

The 2 A, 80 V, 25W NPN Bipolar Power Transistor is designed for use in 5.0 to 10 W audio amplifiers and drivers utilizing complementary or quasi complementary circuits. BD237 (NPN), BD234 (PNP) and BD238 (PNP) are complementary devices.

  • DC Current Gain hFE = 40 (Min) @ IC = 0.15 Adc
  • Pb-Free Packages are Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD238

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

-

-

-

-

-

-

-

40

-

3

25

Price N/A

More Details

BD238G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

N

-

General Purpose

-

-

-

-

-

-

-

40

-

3

25

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :