1.5 A, 80 V NPN Power Bipolar Junction Transistor

Favorite

Overview

This series of plastic, NPN Power Bipolar Junction Transistors are designed for use as audio amplifiers and drivers utilizing complementary or quasi complementary circuits.

  • Audio amplification
  • Audio amplifiers
  • Mininum Current Gain - hFE = 100 @ IC = 150 mA
  • BD135, BD137, BD139 are complementary with BD136, BD138, BD140
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

BD13916S

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

N

NPN

General Purpose

0.5

1.5

80

80

5

-

1

100

250

-

12.5

Price N/A

More Details

BD13916STU

Loading...

Active

CAD Model

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

Y

NPN

General Purpose

0.5

1.5

80

80

5

-

1

100

250

-

12.5

$0.2329

More Details

Show More

1-25 of 25

Products per page

Jump to :