NPN Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • Complementary to SS8550
  • Collector Current : IC= 1.5A
  • Collector Dissipation: PC = 2W (TC=25°C ) 2W Output Amplifier of Portable Radios in Class B Push-pull Operation.

Tools and Resources

Product services, tools and other useful resources related to SS8050

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

┗

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

SS8050BBU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

85

160

100

1

Price N/A

More Details

SS8050CBU

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

Price N/A

More Details

SS8050CTA

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

120

200

100

1

Price N/A

More Details

SS8050DBU

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

Price N/A

More Details

SS8050DTA

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

0.5

1.5

25

40

6

1.2

1

160

300

100

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.