Bipolar Transistor, Low VCE (sat), NPN, 0.7 A, 200 V

Obsolete

Overview

PCP1208 is Bipolar Transistor 200V 0.7A Low VCE(sat) NPN Single PCP for LED Back Light

  • VCEO=200V, IC=0.7A
  • High allowable power dissipation
  • Halogen free compliance
  • Low collector-to-emitter saturation voltage VCE(sat)=0.115V(typ.)@IC=0.35A
  • High-speed switching tf=70ns(typ.)@IC=0.3A

Tools and Resources

Product services, tools and other useful resources related to PCP1208

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

PCP1208-TD-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-89 / PCP-2

1

260

REEL

1000

No

NPN

Low VCE(sat)

0.2

0.7

200

220

8

1.2

-

200

560

120

1.3

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.