Bipolar Transistor -160V -1A Low VCE(sat) PNP Single

Overview

This device is biplolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for automotive applications. AEC-Q101 qualified and PPAP capable.

  • Load Switch
  • Lighting
  • Infotainment
  • Automotive Electronic Control Units
  • Automotive Telematics
  • Large Current Capacitance
  • Low Collector to Emitter Saturation Voltage
  • High Speed Switching
  • High Allowable Power Dissipation
  • AEC-Q101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NSVT1418L

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSVT1418LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

Yes

PNP

Low VCE(sat)

0.13

1

160

180

6

1.2

~NA~

100

400

~NA~

0.42

2.90 x 2.40 x 1.00

$0.115

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.