General Purpose TransistorsNPN, 65 V, 100 mA

Overview

The NST846MTWFT is designed for general purpose amplifier applications. It is housed in an ultra−compact DFN1010−3 with
wettable flanks, recommended for the automotive industry’s optical inspection methods. The transistor is ideal for low−power surface mount applications where board space and reliability are at a premium.

  • General Purpose Switching and Amplification
  • Automotive Electronic Control Units (ECU)
  • Wettable Flank Package

Tools and Resources

Product services, tools and other useful resources related to NST846MTW

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NST846MTWFTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.1

65

80

5

0.7

0.75

220

450

100

0.28

1.00 x 1.00 x 0.38

$0.0787

More Details

NSVT846MTWFTBG

Loading...

Active

View__CAD

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

NPN

General Purpose

0.25

0.1

65

80

5

0.7

0.75

220

450

100

0.28

1.00 x 1.00 x 0.38

$0.0905

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.