Bipolar Transistor 160V, 1.5A NPN Low VCE(sat) Single

Overview

This device is bipolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for automotive applications, AEC-Q101 qualified, PAP capable.

  • Load switch
  • Gate driver buffer
  • DC-DC converter
  • LED driver
  • Solar inverter
  • Traction inverter
  • Large current capacity
  • Low collector-to-emitter saturation voltage
  • High speed switching
  • High allowable power consumption

Tools and Resources

Product services, tools and other useful resources related to NST1602CL

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NST1602CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

No

NPN

Single

0.08

1.5

160

180

6

0.8

~NA~

140

280

100

2.2

3.30 x 3.30 x 1.05

$0.2187

More Details

NSVT1602CLTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK8 3.3x3.3, 0.65P

1

260

REEL

3000

No

NPN

Single

0.08

1.5

160

180

6

0.8

~NA~

140

280

100

2.2

3.30 x 3.30 x 1.05

$0.2496

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.