Single 60V 2A Low VCE(sat) PNP Transistor in WDFN6

Last Shipments

Overview

onsemi’s e2PowerEdge family of low VCE(sat) transistors are miniature surface mount devices featuring ultra low saturation voltage (VCE(sat)) and high current gain capability in a small form factor, 2x2mm plastic leadless package. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important. In the automotive industry they can be used in air bag deployment and in the instrument cluster. The high current gain allows e2PowerEdge devices to be driven directly from PMU’s control outputs, and the Linear Gain (Beta) makes them ideal components in analog amplifiers.

  • High Side Switching
  • Overvoltage Protection
  • Automotive RCL and other lighting
  • Automotive Airbag Deployment
  • Automotive Instrument Clusters
  • -2A IDC, -3A ICM
  • NSV60200SMTWTBG - Wettable Flanks Packaged Device
  • Low VCE(sat): -0.45V @ -2A IC, IC/IB= 10
  • Beta of 80 @ -2ADC, VCE = -2V
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSS60200SMT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSS60200SMTTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.45

2

60

60

6

1.1

0.9

40

-

155

1.8

Price N/A

More Details

NSV60200SMTWTBG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.45

2

60

60

6

1.1

0.9

40

-

155

1.8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.