NPN Transistor with Zener Diode

Overview

NSM6056MT1G contains a single NPN transistor and a Zener diode. This device is housed in SC74 package.

  • Driving Circuit
  • Switching Applications
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS
    Compliant

Tools and Resources

Product services, tools and other useful resources related to NSM6056M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSM6056MT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

Yes

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

300

100

250

0.38

3.00 x 2.75 x 1.00

$0.0533

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.