3.0 A, 40 V NPN Bipolar Power Transistor

Active

Overview

The combination of low saturation voltage and high gain makes this Bipolar Power Transistor an ideal device for high speed switching applications where power saving is a concern.

  • Voltage regulation
  • Power management for portable devices
  • Switching regulator
  • Inductive load driver
  • Battery chargers
  • Portable devices
  • Computing products
  • Low Collector-Emitter Saturation Voltage
  • High DC Current Gain
  • High Current-Gain Bandwidth Product
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NJT4031N

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NJT4031NT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.3

3

40

40

6

1

1

200

500

215

2

6.50 x 7.00 x 1.63

$0.212

More Details

NJT4031NT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

NPN

General Purpose

0.3

3

40

40

6

1

1

200

500

215

2

6.50 x 7.00 x 1.63

$0.212

More Details

NJV4031NT1G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

1000

No

NPN

General Purpose

0.3

3

40

40

6

1

1

200

500

215

2

6.50 x 7.00 x 1.63

$0.1869

More Details

NJV4031NT3G

Loading...

Active

View__CAD

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

NPN

General Purpose

0.3

3

40

40

6

1

1

200

500

215

2

6.50 x 7.00 x 1.63

$0.1869

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.