2.0 A, 50 V NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for low voltage, low power, high gain amplifier applications.

  • Ideal for high gain amplifier applications.
  • High DC Current Gain - hfe = 120(min)@Ic = 500 mA
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NJD2873

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NJD2873T4

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

235

REEL

2500

No

NPN

General Purpose

0.3

2

50

-

-

-

-

120

360

65

12.5

Price N/A

More Details

NJD2873T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

0.3

2

50

50

5

1.2

1.2

120

360

65

12.5

6.54 x 9.91 x 2.28

$0.1703

More Details

NJVNJD2873T4G

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

0.3

2

50

50

5

1.2

1.2

120

360

65

12.5

6.54 x 9.91 x 2.28

$0.2711

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.