600 mA, 160 V NPN General Purpose Bipolar Junction Transistor

Obsolete

Overview

This 600 mA, 160 V NPN General Purpose Bipolar Junction Transistor designed for general purpose high voltage amplifiers and gas discharge display drivers.

Replacement OPN: MMBT5551L

  • This product is general usage and suitable for many different applications.
  • This device is designed for genera purpose high voltage amplifiers and gas discharge display drivers

Tools and Resources

Product services, tools and other useful resources related to MMBT5551

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT5551

Loading...

Obsolete

View__CAD

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

NPN

General Purpose

0.2

0.6

160

180

6

1

-

80

250

100

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.