NPN Bipolar Transistor

Last Shipments

Overview

The NPN Bipolar Transistor is a spin-off of our popular SOT-23 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT-723 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.

Tools and Resources

Product services, tools and other useful resources related to MMBT4401M3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT4401M3T5G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

NPN

General Purpose

0.75

0.6

40

60

6

1.2

-

100

300

250

0.64

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.