PNP Bipolar Transistor

Overview

The PNP Bipolar Transistor is a spin-off of our popular SOT-23 three-leaded device. It is designed for general purpose amplifier applications and is housed in the SOT-723 surface mount package. This device is ideal for low power surface mount applications where board space is at a premium.

Tools and Resources

Product services, tools and other useful resources related to MMBT2907AM3

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT2907AM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.64

1.20 x 1.20 x 0.50

$0.0181

More Details

NSVMMBT2907AM3T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-723-3

1

260

REEL

8000

No

PNP

General Purpose

1.6

0.6

60

60

5

2.6

-

100

300

200

0.64

1.20 x 1.20 x 0.50

$0.0487

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.