PNP General Purpose Amplifier

Obsolete

Overview

This device is designed for use with general-purpose amplifiers and switches requiring collector currents to 500 mA. Sourced from process 63.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to MMBT2907

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MMBT2907

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

-

-

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

MMBT2907-D87Z

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

10000

No

PNP

General Purpose

1.6

0.8

40

60

5

2.6

-

100

300

-

0.35

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.