NPN Bipolar Power Transistor

Active

Overview

The Bipolar Power Transistor is designed for general purpose amplifier and switching applications. The MJF31C (NPN) and MJF32C (PNP) are complementary devices.

  • Collector–Emitter Saturation Voltage
    –VCE(sat) = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector–Emitter Sustaining Voltage
    – VCEO(sus) = 100 Vdc (Min)
  • High Current Gain – Bandwidth Product
    fT = 3.0 MHz (Min) @ IC = 500 mAdc
  • UL Recognized, File #E69369, to 3500 VRMS Isolation
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJF31C

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJF31C

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

-

General Purpose

1.2

3

-

-

-

-

-

10

50

3

30

Price N/A

More Details

MJF31CG

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

General Purpose

1.2

3

100

100

5

-

1.8

10

50

3

30

10.30 x 15.90 x 4.70

$0.5019

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.