8.0 A, 450 V NPN Bipolar Power Transistor

Active

Overview

The MJE/MJF18008G have an applications specific state-of-the-art die designed for use in 220 V line-operated SWITCHMODE Power supplies and electronic light ballasts.

  • Improved Efficiency Due to Low Base Drive Requirements:
    - High and Flat DC Current Gain hFE
    - Fast Switching
    - No Coil Required in Base Circuit for Turn-Off (No Current Tail)
  • Tight Parametric Distributions are Consistent Lot-to-Lot
  • Two Package Choices: Standard TO-220 or Isolated TO-220
  • MJF18008, Case 221D, is UL Recognized at 3500 VRMS: File #E69369
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJF18008

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJF18008

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

General Purpose

0.6

8

450

-

-

-

-

14

34

-

45

Price N/A

More Details

MJF18008G

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3 FullPak

NA

0

TUBE

50

No

NPN

General Purpose

0.6

8

450

1000

9

1.25

-

14

34

-

45

10.30 x 15.90 x 4.70

$1.2262

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.