1.0 A, 350 V PNP Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for line operated audio output amplifier, SWITCHMODE power supply drivers and other switching applications.

  • 300 V to 400 V (Min) - VCEO(sus)
  • 1.0 A Rated Collector Current
  • Popular TO-220 Plastic Package
  • PNP Complements to the TIP47 thru TIP50 Series
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE5731

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE5731

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

General Purpose

1

1

-

-

-

-

-

30

150

10

40

Price N/A

More Details

MJE5731G

Loading...

Active

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

PNP

General Purpose

1

1

350

350

5

-

1.5

30

150

10

40

10.10 x 15.12 x 4.45

$0.4819

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.