5.0 A, 25 V NPN Bipolar Power Transistor

Overview

The Bipolar Power Transistor is designed for low voltage, low power and high gain audio amplifier applications. The MJE200 (NPN) and MJE210 (PNP) are complementary devices.

  • Collector-Emitter Sustaining Voltage -
    VCEO(sus) = 25 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain -
    hFE = 70 (Min) @ IC = 500 mAdc
    hFE = 45 (Min) @ IC = 2.0 Adc
    hFE = 10 (Min) @ IC = 5.0 Adc
  • Low Collector-Emitter Saturation Voltage -
    VCE(sat) = 0.3 Vdc (Max) @ IC = 500 mAdc
    VCE(sat) = 0.75 Vdc (Max) @ IC = 2.0 Adc
  • High Current-Gain - Bandwidth Product -
    fT = 65 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage -
    ICBO = 100 nAdc @ Rated VCB
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MJE200

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE200

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

1.8

5

25

-

-

-

-

45

180

65

15

Price N/A

More Details

MJE200G

Loading...

Active

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

1.8

5

40

-

8

2.5

1.6

45

180

65

15

10.85 x 7.60 x 2.70

$0.3067

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.