4.0 A, 400 V NPN Bipolar Power Transistor

Obsolete

Overview

The NPN Bipolar Power Transistor is designed for high-voltage, high-speed power switch inductive circuits where fall time is critical. They are particularly suited for 115 and 220 V SWITCHMODE applications such as Switching Regulator's, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.

  • VCEO(sus) 400 V
  • Reverse Bias SOA with Inductive Loads @ TC = 100°C
  • Inductive Switching Matrix 2 to 4 Amp, 25 and 100&#C
    ...tc @ 3A, 100C is 180 ns (Typ)
  • 700 V Blocking Capability
  • SOA and Switching Applications Information.
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MJE13005

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE13005

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

400

-

-

-

-

8

40

4

75

Price N/A

More Details

MJE13005G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

NPN

General Purpose

-

-

400

-

-

-

-

8

40

4

75

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.