1.5 A, 400 V NPN Bipolar Power Transistor

Obsolete

Overview

These Power 2 A, 400 V NPN Bipolar Power Transistor is designed for high voltage power switching inductive circuits where fall time is critical. They are particularly suited for 115 and 220 V SWITCHMODE applications such as Switching Regulators, Inverters, Motor Controls, Solenoid/Relay drivers and Deflection circuits.

  • Reverse Biased SOA with Inductive Loads @ TC = 100? C
  • Inductive Switching Matrix 0.5 to 1.5 Amp, 25 and 100 ° C
    tc @ 1 A, 100 ° C is 290 ns (Typ)
  • 700 V Blocking Capability
  • SOA and Switching Applications Information.
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to MJE13003

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJE13003

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

-

-

400

-

-

-

-

5

25

4

40

Price N/A

More Details

MJE13003G

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-225-3

NA

0

BLKBX

500

No

NPN

General Purpose

-

-

400

-

-

-

-

5

25

4

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.