8 A, 80 V NPN Power Bipolar Junction Transistor

Obsolete

Overview

This 8 A, 80 V NPN Power Bipolar Junction Transistor is designed for general purpose power and switching output or driver stages in applications such as switching regulators, converters and power amplifiers.

  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to MJD44H11T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD44H11TF

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2000

No

NPN

General Purpose

1

8

80

-

5

1.5

-

60

-

-

20

Price N/A

More Details

MJD44H11TM

Loading...

Obsolete

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

NPN

General Purpose

1

8

80

-

5

1.5

-

60

-

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.