5.0 A, 25 V PNP Bipolar Power Transistor

Active

Overview

The Bipolar Power Transistor is designed for low voltage, low power, high gain audio amplifier applications. The MJD200 (NPN) and MJD210 (PNP) are complementary devices.

  • Collector-Emitter Sustaining Voltage - VCEO(sus) = 25 Vdc (Min) @ IC = 10 mAdc
  • High DC Current Gain - hFE = 70 (Min) @ IC = 500 mAdc
    = 45 (Min) @ IC = 2 Adc
    = 10 (Min) @ IC = 5 Adc
  • Low Collector-Emitter Saturation Voltage - VCE(sat) = 0.30 Vdc (Max) @ IC = 500 mAdc= 0.75 Vdc (Max) @ IC = 2.0 Adc
  • High Current-Gain - Bandwidth Product - fT = 65 MHz (Min) @ IC = 100 mAdc
  • Annular Construction for Low Leakage - ICBO = 100 nAdc @ Rated VCB
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant
  • MJD200 is the complementary NPN device

Tools and Resources

Product services, tools and other useful resources related to MJD210

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MJD210G

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

TUBE

75

No

PNP

General Purpose

1.8

5

25

40

8

2.5

1.6

45

180

3

12.5

6.54 x 9.91 x 2.28

$0.2108

More Details

MJD210RLG

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

1800

No

PNP

General Purpose

1.8

5

25

40

8

2.5

1.6

45

180

3

12.5

6.54 x 9.91 x 2.28

$0.2133

More Details

MJD210T4G

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

General Purpose

1.8

5

25

40

8

2.5

1.6

45

180

3

12.5

6.54 x 9.91 x 2.28

$0.198

More Details

NJVMJD210T4G

Loading...

Active

View__CAD

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

PNP

General Purpose

1.8

5

25

40

8

2.5

1.6

45

180

3

12.5

6.54 x 9.91 x 2.28

$0.3136

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.