Bipolar Transistor, (-)50V, (-)1A, Low VCE(sat) Complementary Dual MCPH6

Obsolete

Overview

MCH6545 is Bipolar Transistor, (-)50V, (-)1A, Low VCE(sat) Complementary Dual MCPH6 for Push-Pull Circuit Applications.

  • MOSFET gate drivers, relay drivers, lamp drivers, motor drivers
  • Composite type with a PNP transistor and an NPN transistor contained in one package facilitating high-density mounting
  • Ultrasmall package allows applied sets to be made small and thin

Tools and Resources

Product services, tools and other useful resources related to MCH6545

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MCH6545-TL-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-88FL / MCPH-6

1

260

REEL

3000

No

Complementary

Low VCE(sat)

0.1

0.5

50

60

5

0.9

-

300

700

500

0.55

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.