NPN Silicon Darlington Transistor

Obsolete

Overview

Designed for general-purpose power and switching, such as output or driver stages in applications.

  • This product is general usage and suitable for many different applications.
  • D-PAK for Surface Mount Applications
  • High DC Current Gain
  • Built-in a Damper Diode at E-C
  • Lead Formed for surface Mount Applications (No Suffix)
  • Straight Lead (I-PAK, "-I" Suffix)
  • Electrically Similar to Popular TIP122
  • Complementary to KSH127

Tools and Resources

Product services, tools and other useful resources related to KSH122I

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSH122ITU

Loading...

Obsolete

View__CAD

Pb

A

H

P

IPAK-3 / DPAK-3 STRAIGHT LEAD

NA

0

TUBE

5040

No

NPN

General Purpose

4

8

100

100

5

4.5

2.8

1000

12000

-

20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.