NPN Silicon Transistor Planar Silicon Transistor

Active

Overview

  • This product is general usage and suitable for many different applications.
  • Wide Safe Operating Area
  • Built-in Free-Wheeling Diode
  • Suitable for Electronic Ballast Application
  • Small Variance in Storage Time
  • High Voltage High Speed Power Switch

Tools and Resources

Product services, tools and other useful resources related to KSC5603D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSC5603DTU

Loading...

Active

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

2.5

3

800

1600

12

1.2

-

20

35

5

100

15.10 x 10.16 x 4.35

$0.6483

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.