PNP Epitaxial Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • Collector-Base Voltage: VCBO= -200 V
  • Collector Current: IC= -2 A
  • Collector Dissipation: PC= 2 5W (TC=25°C)
  • Complement to KSD401TV
  • TV Vertical Deflection Output

Tools and Resources

Product services, tools and other useful resources related to KSB546

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSB546YTU

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

PNP

General Purpose

1

2

150

200

5

-

-

120

240

5

2

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.