PNP Epitaxial Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • Color TV Audio Output
  • Color TV Vertical Deflection Output

Tools and Resources

Product services, tools and other useful resources related to KSA1013

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

KSA1013OBU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

6000

No

PNP

General Purpose

1.5

1

160

160

6

-

0.75

100

200

15

0.9

Price N/A

More Details

KSA1013OTA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

1.5

1

160

160

6

-

0.75

100

200

15

0.9

Price N/A

More Details

KSA1013YBU

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

6000

No

PNP

General Purpose

1.5

1

160

160

6

-

0.75

160

320

15

0.9

8.00 x 4.90 x 3.90

$0.1433

More Details

KSA1013YTA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

PNP

General Purpose

1.5

1

160

160

6

-

0.75

160

320

15

0.9

8.00 x 4.90 x 3.90

$0.1281

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.