PNP Low Saturation Transistor

Overview

These devices are designed with high current gain and low saturation voltage with collector currents up to 2 A continuous.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to FSB660A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FSB660A

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23-3

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.3

2

60

60

5

1.25

1

250

550

75

0.5

2.92 x 2.51 x 0.95

$0.1284

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.