PNP Audio-Frequency Low-Noise Amplifier

Active

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage : VCEO = - 120 V
  • Excellent hFE Linearity
  • High hFE : hFE = 200 ~ 700

Tools and Resources

Product services, tools and other useful resources related to FJX992

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJX992TF

Loading...

Active

View__CAD

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

No

PNP

Audio-Frequency Low-Noise Amplifier

0.3

0.1

120

120

5

-

0.65

200

700

100

0.235

2.00 x 2.10 x 0.95

$0.0679

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.