NPN Triple Diffused Planar Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • Wide Safe Operating Area
  • Built-in Free-Wheeling Diode
  • Suitable for Electronic Ballast Application
  • Small Variance in Storage Time

Tools and Resources

Product services, tools and other useful resources related to FJP5304D

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJP5304DTU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

High Voltage High Speed Power Switching Transistor

1.5

4

400

700

12

1.3

-

8

40

-

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.