NPN Triple Diffused Planar Silicon Transistor

Overview

  • This product is general usage and suitable for many different applications.
  • High Voltage Color Display Horizontal Deflection Output
  • High Collector-Base Breakdown Voltage: BVCBO = 1700 V
  • Low Saturation Voltage: VCE(sat) = 3 V (Max.)
  • For Color Monitor

Tools and Resources

Product services, tools and other useful resources related to FJL6920

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJL6920TU

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-3

NA

0

TUBE

375

Yes

NPN

Triple Diffused Planar Silicon Transistor

3

20

800

1700

6

1.5

-

5.5

8.5

-

200

20.00 x 26.00 x 5.00

$3.9999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.