NPN Triple Diffused Planar Silicon Transistor

Last Shipments

Overview

  • This product is general usage and suitable for many different applications.
  • High-Voltage, High-Speed Power Switch Applications
  • Wide Safe Operating Area
  • Built-in Free-Wheeling diode
  • Suitable for Electronic Ballast Applications
  • Small Variance in Storage Time

Tools and Resources

Product services, tools and other useful resources related to FJE5304D

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJE5304D

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-126-3

NA

0

BLKBG

2000

No

NPN

High Voltage Fast-Switching Transistor

1.5

4

400

700

12

1.3

-

8

40

-

30

Price N/A

More Details

FJE5304DTU

Loading...

Last Shipments

View__CAD

Pb

A

H

P

TO-126-3

NA

0

TUBE

1920

No

NPN

High Voltage Fast-Switching Transistor

1.5

4

400

700

12

1.3

-

8

40

-

30

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.