NPN Silicon Transistor

Obsolete

Overview

The FJA13009 is a 700 V 12 A NPN Silicon Epitaxial Planar Transistor. The FJA13009 is designed for high speed switching applications which utilizes the industry standard TO-3P package offering flexibility in design and excellent Power Dissipation.

  • This product is general usage and suitable for many different applications.
  • High-Voltage Capability
  • High Switching Speed

Tools and Resources

Product services, tools and other useful resources related to FJA13009

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

FJA13009TU

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

NPN

High Voltage Switch Mode

1.5

12

400

700

9

1.6

-

6

30

4

130

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.